??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
C-VUQK - C-VALUE Vacuum Generators - Male Elbows
Bill of material
C-VUQK7-601
Part Number
No.
Nozzle Dia. D
mm
Thread Size R
R1/8
A
7.2 mm
B
45 mm
C
mm
E
mm
F
16 mm
G
mm
Wrench Flats H
17 mm
L
48.6 mm
Previews
3D
Dimension
2D
Download CAD models