??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
C-UHFN - C-VALUE Angul handle - Steel
Bill of material
C-UHFN100
Part Number
L
mm
D
10 mm
Lf
13 mm
H
47 mm
A
40 mm
M
M5
Previews
3D
Dimension
2D
Download CAD models