??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
C-TTBN__T10 - Economy Type Timing Belts T10 Type
Bill of material
C-TTBN320T10-250
Part No.
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
320 mm
Pitch
10 mm
2th (deg)
40
H
4.5 mm
h
2.5 mm
L
5.3 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
80.00 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models