??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-TBN__XL - Economy Type Timing Belts XL Type
Bill of material
C-TBN60XL031
Part Number
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
152.40 mm
Pitch
5.08 mm
2th (deg)
50
Lr
2.57 mm
h
1.27 mm
H
2.3 mm
Rr
0.38 mm
Ra
0.38 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
48.26 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models