??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-TBN__H - Economy Type Timing Belts H Type
Bill of material
C-TBN210H100
Part Number
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
533.40 mm
Pitch
12.7 mm
2th (deg)
40
Lr
6.12 mm
h
2.29 mm
H
4.3 mm
Rr
1.02 mm
Ra
1.02 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
171.45 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models