??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
C-SXWT, C-SX2WT, C-SXWTL, C-SX2WTL - C-VALUE Linear Guides for Heavy Load - Normal Clearance
Bill of material
C-SXWT24-100
Part Number
H
mm
No. of Blocks
L Dimension
L (10mm Increment for Configurable)
mm
W
mm
L1
mm
B
mm
C
mm
Sxl
L2
mm
K
mm
T
mm
Mounting Hole
E
mm
T1
mm
H1
mm
W1
mm
W2
mm
Ca
mm
d1xd2xh
mm
F
60 mm
G
20 mm
Additional Blocks
Previews
3D
Dimension
2D
Download CAD models