??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-SHHPSF - Economy Type - Stainless Steel Hinges
Bill of material
C-SHHPSF50
Part Number
C-SHHPSF50
L
50 mm
Holes on One Side
2
W
54 mm
K
8 mm
P
34.0 mm
J
8 mm
S1
14 mm
S2
24 mm
Previews
3D
Dimension
2D
Download CAD models