??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-SHHPS5, C-SHHPS6, C-SHHPS8, C-SHHPS845 - C-VALUE Stainless hinge - Grinding - Round hole
Bill of material
C-SHHPS6-2
Part Number
No.
No. of Hole on One Side
L
mm
W
mm
K
mm
P
mm
J
mm
S
mm
N
mm
T
2 mm
E
4 mm
R
4 mm
CR
7.5 mm
D
4 mm
Previews
3D
Dimension
2D
Download CAD models