??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
C-SEWT, C-SE2WT, C-SEWTL, C-SE2WTL - C-VALUE Linear Guides for Extra Super Heavy Load - Wide -
Bill of material
C-SEWT30-160
Part Number
H
mm
No. of Blocks
Length Type
L Selection (10mm Increment for Configurable)
mm
W
mm
L1
mm
B
mm
C
mm
Sxl
mm
L2
mm
K
mm
T
mm
E
14 mm
T1
mm
H1
mm
W1
mm
W2
mm
Ca
mm
d1xd2xh
mm
F
mm
G
20 mm
Additional Blocks
Previews
3D
2D
Download CAD models