目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
GB-C2525
DAIDO METAL
METAL
THERMALLOY TYPE D
Powered by
CAD模型選擇
{daido/metal/thermalloy_type_d/c_series.prj},{NB=GB-C2525},{CNSORDERNO=GB-C2525},{ID=25},{IDH=35},{IDT=H7(+0.025/0)},{SD=25},{SDT=g6(-0.007/-0.020)},{IDB=25},{IDBT=+0.041/+0.020},{OD=35},{ODT=+0.025/+0.009},{L=25},{LT=0/-0.3},{COD=C0.5},{CID=C0.5},{COD1=0.5},{CID1=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 48
HELP_VARIABLE
Company
DAIDO METAL
Description
C Series
Bill of material
GB-C2525
Parts No.
GB-C2525
GB-C2525
Bushing Inner Diameter
25
25
mm
Recommended Housing Inner Diameter
35
35
mm
Recommended Housing I.D. Tolerance
H7(+0.025/0)
H7(+0.025/0)
mm
Recommended Shaft Diameter
25
25
mm
Recommended Shaft Diameter Tolerance
g6(-0.007/-0.020)
g6(-0.007/-0.020)
mm
Bushing Inner Diameter
25
25
mm
Bushing Inner Diameter Tolerance
+0.041/+0.020
+0.041/+0.020
mm
Bushing Outer Diameter
35
35
mm
Bushing Outer Diameter Tolerance
+0.025/+0.009
+0.025/+0.009
mm
Bushing Length
25
25
mm
Bushing Length Tolerance
0/-0.3
mm
Chamfer on O.D.
C0.5
C0.5
mm
Chamfer on I.D.
C0.5
C0.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型