카탈로그: Parker Hydraulic Pump and Power Systems Division
생성됨: 21.05.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker Hydraulic Pump and Power Systems Division
C055C1RAA000AAAXXXXXXXXXX
Parker Hydraulic Pump and Power Systems Division
C Series
Powered by
CAD모델 선택
{parkerpumps/c_series/c_series_asmtab.prj},{NB=C055C1RAA000AAAXXXXXXXXXX},{SERIES=C Series},{C1=C},{C2=055},{C3=C},{C4=1},{C5=R},{C6=A},{C7=A},{C8=000},{C9=A},{C10=A},{C11=A},{C12=X},{C13=XX},{C14=X},{C15=X},{C16=XX},{C17=XX},{C18=X},{C19=},{C20=},{PPATH=parts/c_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
C Series - C Series
Bill of material
C055C1RAA000AAAXXXXXXXXXX
PN
C055C1RAA000AAAXXXXXXXXXX
Series
C Series
Series
C
Pump Displacement
055 cc/rev (3.35 CIR)
081 cc/rev (4.94 CIR)
136 cc/rev (8.3 CIR)
055 cc/rev (3.35 CIR)
081 cc/rev (4.94 CIR)
136 cc/rev (8.3 CIR)
Mount and port option
C - SAE C 2/4 bolt mount with SAE ports
G - SAE C 2/4 bolt mount with ISO ports
C - SAE C 2/4 bolt mount with SAE ports
G - SAE C 2/4 bolt mount with ISO ports
Input Shaft
1 - SAE C 14T 12/24 DP 1 1/4" OD ANSI B92.1a-1976
2 - 21T 16/32 DP 1 3/8" OD ANSI B92.1a-1976
1 - SAE C 14T 12/24 DP 1 1/4" OD ANSI B92.1a-1976
2 - 21T 16/32 DP 1 3/8" OD ANSI B92.1a-1976
Input Rotation
R - CW
L - CCW
R - CW
L - CCW
Charge Pump Displacement
A - 18 cc/rev (1.1 CIR)
D - 11 cc/rev (0.67 CIR)
E - 14 cc/rev (0.85 CIR)
X - No Charge pump
A - 18 cc/rev (1.1 CIR)
D - 11 cc/rev (0.67 CIR)
E - 14 cc/rev (0.85 CIR)
X - No Charge pump
Pump control
A - Manual lever
C - Hydraulic proportional control with internal feedback
D - Hydraulic proportional control w/o internal feedback
E - Electric non proportional
F - Electric porportional with internal feedback
G - Electric proportional w.o internal feedback
H - Electric porportional w/internal feedback and hyd. Overrride
J - Automotive control electical (conctact pump tech support)
K - Automotive control hydraulic (conctact pump tech support)
A - Manual lever
C - Hydraulic proportional control with internal feedback
D - Hydraulic proportional control w/o internal feedback
E - Electric non proportional
F - Electric porportional with internal feedback
G - Electric proportional w.o internal feedback
H - Electric porportional w/internal feedback and hyd. Overrride
J - Automotive control electical (conctact pump tech support)
K - Automotive control hydraulic (conctact pump tech support)
Control Modifier
000 - No control orifices
000 - No control orifices
A Side Cross Port Relief Setting
A - 250 Bar (3625 PSI)
B - 350 Bar (5075 PSI)
C - 420 Bar (6090 PSI)
D - 450 Bar (6525 PSI)
A - 250 Bar (3625 PSI)
B - 350 Bar (5075 PSI)
C - 420 Bar (6090 PSI)
D - 450 Bar (6525 PSI)
B side cross port relief setting
A - 250 Bar (3625 PSI)
B - 350 Bar (5075 PSI)
C - 420 Bar (6090 PSI)
D - 450 Bar (6525 PSI)
A - 250 Bar (3625 PSI)
B - 350 Bar (5075 PSI)
C - 420 Bar (6090 PSI)
D - 450 Bar (6525 PSI)
Charge relief setting (@ 1000 RPM)
A - 20 Bar (290 PSI)
B - 22 Bar (319 PSI)
C - 25 Bar (362 PSI)
A - 20 Bar (290 PSI)
B - 22 Bar (319 PSI)
C - 25 Bar (362 PSI)
Pressure Override
X - No pressure override
P - Hydraulic internal pressure override
E - Electrical override
C - Electrical override and hydraulic internal presusre override
X - No pressure override
P - Hydraulic internal pressure override
E - Electrical override
C - Electrical override and hydraulic internal presusre override
Override Options
XX - No pressure override
XX - No pressure override
Charge Filtration
X - No charge filter
N - Charge filter with 8 BAR (116 psi) mechanical bypass indicator
G - Charge filter with 8 BAR (116 psi) electrical bypass indicator.
R - Prepared for remote charge pressure filtration
X - No charge filter
N - Charge filter with 8 BAR (116 psi) mechanical bypass indicator
G - Charge filter with 8 BAR (116 psi) electrical bypass indicator.
R - Prepared for remote charge pressure filtration
Throught Drive
X - No Through drive
A - SAE A mount, 9T spline shaft
B - SAE B mount, 13T spline shaft
G - SAE B mount, 15T spline shaft
C - SAE C mount, 14T spline shaft
H - SAE C mount, 17T spline shaft
X - No Through drive
A - SAE A mount, 9T spline shaft
B - SAE B mount, 13T spline shaft
G - SAE B mount, 15T spline shaft
C - SAE C mount, 14T spline shaft
H - SAE C mount, 17T spline shaft
A Side Displacement
XX
00
01
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
XX
00
01
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
B Side Displacement
XX
00
01
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
XX
00
01
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
Options
X - No paint, no bypass valve
Y - No paint with bypass valve
P - Paint Black, no bypass valve
D - Paint Black with bypass valve
Special modification contact technical support
X - No paint, no bypass valve
Y - No paint with bypass valve
P - Paint Black, no bypass valve
D - Paint Black with bypass valve
Special modification contact technical support
CAUTION
CAUTION
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성