??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
C-SER, C-SE2R, C-SERL, C-SE2RL - C-VALUE Linear Guides for Extra Super Heavy Load - Standard -
Bill of material
C-SER30-160
Part Number
H
mm
No. of Blocks
Length Type
L Selection (10mm Increment for Configurable)
mm
W
mm
L1
mm
B
mm
C
mm
Sxl
mm
L2
mm
K
mm
T
mm
Cb
mm
E
14 mm
T1
mm
H1
mm
W1
mm
W2
mm
Ca
mm
d1xd2xh
mm
F
mm
G
20 mm
Previews
3D
2D
Download CAD models