C-MTWK16-100-S2
Misumi
誘명꽣
사다리꼴 나사/슬라이드 나사
Powered by
CAD모델 선택
{misumi/metric/10_lead_screws/c_mtwk.prj},{NB=C-MTWK16-100-S2},{MAT=1045},{D=16},{DLMIN=26},{L=100},{S=2},{F=12},{R=12},{B=8},{T=29},{Q=12},{A=12},{M=12},{E=10},{D2=16},{P=3},{ALT8=},{ALT9=},{ALT1=},{FE=0},{FW=0},{FY=0},{ALT2=},{SE=0},{SW=0},{SY=0},{ALT4ME=},{ME=0},{ALT4MR=},{MR=0},{ALT6=},{WALT6=0},{AALT6=0},{ALT7=},{KE=0},{CALT7=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
회사명
Misumi
내용
C-MTWK, C-MTSWK - Economy Lead Screws - Support Units
BOM
C-MTWK16-100-S2
Part Number
C-MTWK16-100-S2
C-MTWK16-100-S2
Material
1045 Carbon Steel
303 Stainless Steel
1045 Carbon Steel
303 Stainless Steel
D
16
16
mm
L 1mm Increment
mm
값 입력 L
L 1mm Increment
mm
cm
inch
ft
확인
S 1mm Increment
mm
값 입력 S
S 1mm Increment
mm
cm
inch
ft
확인
F
12
12
mm
R
12
12
mm
B
8
8
mm
T
29
29
mm
Q
12
12
mm
A
12
12
mm
MxPitch
12x1.0
12x1.0
E
10
10
mm
D
16
16
mm
P Pitch
3
3
mm
No Retaining Ring Groove on Support Side Shaft End
Retaining Ring Groove on Support Side Shaft End
with NAR (No Retaining Ring Groove on Support Side Shaft End)
Retaining Ring Groove on Support Side Shaft End
with NAR (No Retaining Ring Groove on Support Side Shaft End)
No Machining on Support Side
Machining on Support Side
with RC (No Machining on Support Side)
Machining on Support Side
with RC (No Machining on Support Side)
Flat Machining
Not applicable
Not applicable
FE 0.5mm Increment
0.000
0.000
mm
FW 0.5mm Increment
0.000
0.000
mm
FY 0.5mm Increment
0.000
0.000
mm
Wrench Flats
Not applicable
Not applicable
SE 1mm Increment
0.000
0.000
mm
SW 1mm Increment
0.000
0.000
mm
SY 1mm Increment
0.000
0.000
mm
ME Coarse Tapping
w/o ME (Coarse Tapping)
with ME (Coarse Tapping)
w/o ME (Coarse Tapping)
with ME (Coarse Tapping)
ME (Selection Range)
0.000
0.000
MR Coarse Tapping
w/o MR (Coarse Tapping)
with MR (Coarse Tapping)
w/o MR (Coarse Tapping)
with MR (Coarse Tapping)
MR (Selection Range)
0.000
0.000
Square Chamfering
Not applicable
Not applicable
W 1mm Increment
0.000
0.000
mm
A 1mm Increment
0.000
0.000
mm
Keyway
Not applicable
Not applicable
KE 1mm Increment
0.000
0.000
mm
C 1mm Increment
0.000
0.000
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성