??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
C-MBCHH, C-MBCRR - Economy Type - Revolving Crank Handles with Square Bore/Round Bore
Bill of material
C-MBCHH12
Part Number
Type Selection
W
mm
P
mm
L
127 mm
A
100 mm
H
104 mm
h
38 mm
D
34 mm
K
50 mm
F
24 mm
B
19 mm
b
34 mm
d
25 mm
h1
mm
Previews
3D
Dimension
2D
Download CAD models