??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-LEMNSN - C-VALUE Adjuster pad - Stainless steel Nylon Rotary Type
Bill of material
C-LEMNSN16-125
Part Number
C-LEMNSN16-125
M
16
A
mm
L
161 mm
D
70 mm
E
25 mm
B
16 mm
Previews
3D
2D
Download CAD models