??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-LEDFM - LEDLIGHT Flexible magnet fixing type
Bill of material
C-LEDFM-3-W
Part No.
C-LEDFM-3-W
Power
3
Color
W (WHITE)
Luminous flux
200
Input voltage
AC220
Input Current
0.01A A
Temperature range
-10~45
Color temperature
6000 K
Previews
3D
Dimension
2D
Download CAD models