??
Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
SMC Corporation
Description
C(L)KQ_U - Pin Clamp Cylinder U Series
Bill of material
CKQGUA50-177RALZ
Guide pin diameter
mm
Applicable hole diameter of workpiece
mm
With lock on the clamp side
Magnet type
Body shape
(U) U series
Mounting surface (Viewed from top)
Bore size
50 mm
Port thread type
Guide pin shape
Clamp arm position (Clockwise viewed from top)
Clamp position
Clamping height
Shim
Auto switch type
Number of auto switches
Thread on/off
Previews
3D
Dimension
2D
Download CAD models