??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KSR50, C-KSRC50 - Economy Actuators KSR50 Quad/KSRC50 Cap Plate Type
Bill of material
C-KSR5002-B1-150-PR-FP0-W0
Part Number
C-KSR5002-B1-150-PR-FP0-W0
Type
C-KSR
Type Selection
Specification
50
Lead
Rail Length L1
mm
Metric Motor Adaptors
H0
Motor Direction
アタッシュメント
Sensor Quantity
Base Overall Length L1
220 mm
Surface Treatment of Base (Rail)
Low Temperature Black Chrome Plating
Hardness of Base (Rail)
58~62 HRC
Material of Base
SC55
Material of Block
20CR
Material of Motor Bracket
Aluminium Alloy
Surface Treatment of Motor Bracket
Black annodizing
Surface Treatment of Block
Low Temperature Black Chrome Plating
Hardness of Block
HRC58~62
Surface Treatment of Support Side Bearing Holder
Black Anodizing
Material of Stopper
NBR
Material of Ball Screw
JIS-SCM415 Alloy Steel
Hardness of Ball Screw
HRC58~62
Greese Nipple
Body Transparent Cover
Previews
3D
Dimension
2D
Download CAD models