??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KS86, C-KSC86 - Economy Actuators KS86Quad/KSC86Cap Plate Type
Bill of material
C-KS8610-B1-340-F0
Part Number
C-KS8610-B1-340-F0
Type Selection
Custom
Specification
86
Lead
Block Qty
Rail Length L1
mm
Metric Motor Adaptors
Sensor Quantity
Base Overall Length L1
440
Surface Treatment of Base (Rail)
Low Temperature Black Chrome Plating
Hardness of Base (Rail)
Induction Hardened HRC58~64
Material of Block
JIS-SCM Alloy Steel
Surface Treatment of Block
Low Temperature Black Chrome Plating
Hardness of Block
HRC58~62
Material of Motor Bracket
ADC12
Surface Treatment of Motor Bracket
Black baking finish
Material of Support Side Bearing Holder
5052 Aluminum Alloy
Surface Treatment of Support Side Bearing Holder
Black Anodizing
Material of Stopper
NBR
Material of Ball Screw
JIS-SCM415 Alloy Steel
Greese Nipple
Body Transparent Cover
Motor Transparent Cover
Previews
3D
Dimension
2D
Download CAD models