??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KS40, C-KSC40 - Economy Actuators KS40Quad/KSC40Cap Plate Type
Bill of material
C-KS4001-B1-100-F0
Part Number
C-KS4001-B1-100-F0
Type Selection
Specification
40
Lead
Block Qty
Rail Length L1
mm
Metric Motor Adaptors
Sensor Quantity
Base Overall Length L1
159 mm
Surface Treatment of Base (Rail)
Low Temperature Black Chrome Plating
Hardness of Base (Rail)
58~62 HRC
MATB
SC55
Material of Block
20CR
Material of Motor Bracket
Aluminium Alloy
Surface Treatment of Motor Bracket
Black annodizing
Previews
3D
Dimension
2D
Download CAD models