??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KBS2505, C-KBS2510, C-KBS2525 - Economy Precision Ball Screws - Thread Diameter 25, Lead 5/10/25 Precision Grade C5
Bill of material
C-KBS2505-200
Part Number
C-KBS2505-200
Accuracy Grade
C5
Thread Dia.
25 mm
Lead
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
19 mm
C
15.35 mm
Y
90 mm
No Machining on Support Side Thread End
Nut Direction
No Retaining Ring Groove on Support Side Thread End
Machining on Support Side Thread
Q Selection
mm
G 1mm Increment
mm
Support Side Thread End Length
FC 1mm Increment
mm
Fixed Side Wrench Flats Machining
Fixed side 1st stage No shaft end processing
Fixed side 1st step dimension change
F 1mm Increment
mm
P 1mm Increment
mm
Key Groove on Fixed Side Thread End
KC 1mm Increment
mm
Key Groove on Fixed Side Thread End
K 1mm Increment
mm
S 1mm Increment
mm
Fixed Part Thread End Flat Machining
SC 1mm Increment
mm
Fixed side 2nd step Dimension change
E 1mm Increment
mm
U 1mm Increment
mm
No processing on the second set screw on the fixed side
Previews
3D
Dimension
2D
Download CAD models