??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
C-HTBN__S5M - Economy Type Timing Belts S5M Type
Bill of material
C-HTBN180S5M-100
Part Number
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
180 mm
Pitch
5 mm
Ra
3.25 mm
Lr
3.25 mm
H
3.4 mm
h
1.91 mm
i
1.49 mm
PLD
0.480 mm
Rotary Speed of Small Pulley
1 rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
50.00 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models