??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
C-HTBN__S2M - Economy Type Timing Belts S2M Type
Bill of material
C-HTBN82S2M-40
Part Number
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
82 mm
Pitch
2 mm
Ra
1.3 mm
Lr
1.3 mm
H
1.4 mm
h
0.76 mm
i
0.64 mm
PLD
0.254 mm
Rotary Speed of Small Pulley
1 rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
25.00 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models