??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
C-HTBN__H8M - Economy Timing Belt H8M
Bill of material
C-HTBN288H8M-300
Part Number
Belt Number
288H8M
Belt Nominal Width
mm
Number of Teeth
Pitch
8 mm
H
6.0 mm
h
3.38 mm
PLD
0.686 mm
Previews
3D
Dimension
2D
Download CAD models