??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-HTBN__H5M - Economy Timing Belt H5M
Bill of material
C-HTBN175H5M-150
Part Number
Belt Number
175H5M
Belt Nominal Width
mm
Number of Teeth
Pitch
5 mm
H
3.8 mm
h
2.08 mm
PLD
0.57 mm
Previews
3D
Dimension
2D
Download CAD models