??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-HTBN__H3M - Economy Timing Belt H3M
Bill of material
C-HTBN90H3M-90
Part Number
Belt Number
90H3M
Belt Nominal Width
mm
Number of Teeth
Pitch
3 mm
H
2.4 mm
h
1.21 mm
PLD
0.381 mm
Previews
3D
Dimension
2D
Download CAD models