??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-HHPBSNC - C-VALUE Aluminum hinge - Short type - Alumite black
Bill of material
C-HHPBSNC6
Part Number
No.
L
26 mm
W
mm
K
6.5 mm
P
13 mm
J
mm
S
mm
N Drill
5.5 mm
N Countersink
11 mm
T
mm
E
5.5 mm
R
5.5 mm
Previews
3D
2D
Download CAD models