??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
C-HFGSS_B - Economy Gas Springs - Mounting Orientation Limited - HFGSS-B Type
Bill of material
C-HFGSS-B80-N100
Part No.
Stroke max
mm
Reaction Force
N
L Max.Length
mm
L Min.Length
mm
A Outer Dia.
15 mm
B Rod Dia.
6 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models