??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
C-ENXBE22VSA
Bill of material
C-ENXBE22VSA
Part Number
C-ENXBE22VSA
Description
C-ENX B Size Insert, Socket, Enviromental, Interfacial Seal and Rear Grommet, 16X Size 20 Contacts, 6X Size 16 Contacts, Key Code A
Insert Size
B, large size
Gender
Socket
Enviromental Sealing
Enviromental, interfacial seal and rear grommet
Insert Arrangement
16x size 20 contacts, 6x size 16 contacts
Insert Keying
Key code A
Contacts
Contacts not included
Insert Material
High grade thermoplastic
Seal and Grommet Material
Fluorosilicone elastomer
Min Operating Temp.
-85 (-65) °F (°C)
Max Operating Temp.
347 (175) °F (°C)
Dielectric Withstanding Voltage
1500 VRMS @ sea level
Insulation Resistance
>5000 m
Insert Retention
90 (400) lbs (N)
Salt Spray
96 hrs
Humidity
10 days
Altitude Immersion
3 cycles @ 50,000 ft
Previews
3D
2D
CAD modeli indir