??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
C-ENXBE06SB
Bill of material
C-ENXBE06SB
Part Number
C-ENXBE06SB
Description
C-ENX B Size Insert, Socket, Enviromental, Interfacial Seal and Rear Grommet, 6X Size 12 Power Contacts, Key Code B
Insert Size
B, large size
Gender
Socket
Enviromental Sealing
Enviromental, interfacial seal and rear grommet
Insert Arrangement
6x size 12 power contacts
Insert Keying
Key code B
Contacts
Contacts not included
Insert Material
High grade thermoplastic
Seal and Grommet Material
Fluorosilicone elastomer
Min Operating Temp.
-85 (-65) °F (°C)
Max Operating Temp.
350 (175) °F (°C)
Dielectric Withstanding Voltage
1500 VRMS @ sea level
Insulation Resistance
>5000 m
Insert Retention
90 (400) lbs (N)
Salt Spray
96 hrs
Humidity
10 days
Altitude Immersion
3 cycles @ 50,000 ft
미리보기
3D
2D
CAD모델 다운로드