??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-ELGSA - Economy Linear Guide Low Assemble - Short Block - Set Product
Bill of material
C-ELGSA20-100
Part Number
Nominal Model
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
H1
mm
N
mm
W
mm
B
mm
B1
mm
L1
mm
L2
mm
K1
mm
K2
mm
G
mm
MxL
T
mm
H2
mm
H3
mm
WR
mm
HR
mm
D
mm
h
mm
d
mm
P
mm
No. of Mounting Holes M
E
20.0 mm
Additional Blocks
Pressure Change
Left end face E size specification
ES 0.5mm Increment
mm
Right end face E size specification
EB 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models