??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE80 - Economy chain80
Bill of material
C-CHE80-4
Part Number
C-CHE80-4
No.
80
Number of Link (Specify Even Number)
Pitch
25.4 mm
h
16.2 mm
m
17.9 mm
n
34.1 mm
T
3.2 mm
t
3.2 mm
Dia. D
7.92 mm
Dia. R
15.88 mm
H
23.5 mm
W
15.88 mm
Previews
3D
Dimension
2D
Download CAD models