??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE40 - Economy chain40
Bill of material
C-CHE40-4
Part Number
C-CHE40-4
No.
40
Number of Link (Specify Even Number)
Pitch
12.70 mm
h
8.30 mm
m
9.60 mm
n
17.90 mm
T
1.52 mm
t
1.50 mm
Dia. D
3.96 mm
Dia. R
7.92 mm
H
12 mm
W
7.85 mm
Previews
3D
Dimension
2D
Download CAD models