??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE35 - Economy chain35
Bill of material
C-CHE35-4
Part Number
C-CHE35-4
No.
35
Number of Link (Specify Even Number)
Pitch
9.525 mm
h
6 mm
m
7.2 mm
n
13.2 mm
T
1.27 mm
t
1.25 mm
Dia. D
3.58 mm
Dia. R
5.08 mm
H
9 mm
W
4.78 mm
Previews
3D
Dimension
2D
Download CAD models