??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE16B - Economy chain16B
Bill of material
C-CHE16B-4
Part Number
C-CHE16B-4
No.
16B
Number of Link (Specify Even Number)
Pitch
25.4 mm
h
20.2 mm
m
23.8 mm
n
44 mm
T
3.2 mm
t
4 mm
Dia. D
8.28 mm
Dia. R
15.88 mm
H
20.9 mm
W
17.02 mm
Previews
3D
Dimension
2D
Download CAD models