??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE10B - Economy chain10B
Bill of material
C-CHE10B-4
Part Number
C-CHE10B-4
No.
10B
Number of Link (Specify Even Number)
Pitch
15.875 mm
h
9.6 mm
m
10.9 mm
n
20.5 mm
T
1.65 mm
t
1.5 mm
Dia. D
5.08 mm
Dia. R
10.16 mm
H
14.6 mm
W
9.65 mm
Previews
3D
Dimension
2D
Download CAD models