??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE08B - Economy chain08B
Bill of material
C-CHE08B-4
Part Number
C-CHE08B-4
No.
08B
Number of Link (Specify Even Number)
Pitch
12.7 mm
h
8.4 mm
m
10 mm
n
18.4
T
1.6 mm
t
1.6 mm
Dia. D
3.97 mm
Dia. R
7.92 mm
H
11.7 mm
W
7.95 mm
Previews
3D
Dimension
2D
Download CAD models