??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
C-BSSTA1505, C-BSSTAK1505, C-BSSCA1505, C-BSSCAK1505 - Rolled Ball Screws Standard Nut-Shaft Dia.15 Lead5-
Bill of material
C-BSSTA1505-150
Part Number
Type
Accuracy Grade
Type Selection
Shaft Diameter
15 mm
Lead
05
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F (1mm Increment for C-BSSTAK and C-BSSCAK)
mm
P (1mm Increment for C-BSSTAK and C-BSSCAK)
mm
Y
83 mm
No Machining on Both Ends
S 1mm Increment
mm
F 1mm Increment
mm
No Machining on Support Side Shaft End
Ball Nut Orientation Reversed
No Retaining Ring Groove on Support Side Shaft End
Change Support Side Shaft End Length
FC 1mm Increment
mm
Change Support Side Shaft End Machining
Q Selection
mm
G 1mm Increment
mm
Tapped Hole on Support Side Shaft End
MC 1mm Increment
mm
M
5
LL
12 mm
Wrench Flats on Fixed Side
Keyway on Fixed Side Shaft End
KC 1mm Increment
mm
Keyway on Fixed Side Shaft End
K 1mm Increment
mm
S 1mm Increment
mm
BB
mm
TT
mm
Flat Machined on Fixed Side Shaft End
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Dedicated temporary shaft is included
Previews
3D
2D
Download CAD models