??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-BSSA2510 - Precision Ball Screws Standard Nut-Shaft Dia.25 Lead10-
Bill of material
C-BSSA2510-300
Part Number
C-BSSA2510-300
Type
C-BSSA2510
Type Selection
Standard
Shaft Diameter
25 mm
Lead
10
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
174 mm
No Machining on Support Side Shaft End
Ball Nut Orientation Reversed
No Retaining Ring Groove on Support Side Shaft End
Change Support Side Shaft End Machining
Q Selection
mm
G 1mm Increment
mm
Change Support Side Shaft End Length
FC 1mm Increment
mm
Tapped Hole on Support Side Shaft End
MC 1mm Increment
mm
M
8
LL
20 mm
Keyway on Fixed Side Shaft End
KC 1mm Increment
mm
Keyway on Fixed Side Shaft End
K 1mm Increment
mm
S 1mm Increment
mm
BB
5 mm
TT
3 mm
Flat Machined on Fixed Side Shaft End
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Previews
3D
2D
Download CAD models