??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
C-BSSA2005 - Precision Ball Screws Standard Nut-Shaft Dia.20 Lead5-
Bill of material
C-BSSA2005-200
Part Number
C-BSSA2005-200
Type
C-BSSA2005
Type Selection
Standard
Shaft Diameter
20 mm
Lead
05
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
108 mm
No Machining on Support Side Shaft End
Ball Nut Orientation Reversed
No Retaining Ring Groove on Support Side Shaft End
Change Support Side Shaft End Length
FC 1mm Increment
mm
Change Support Side Shaft End Machining
Q Selection
mm
G 1mm Increment
mm
Tapped Hole on Support Side Shaft End
MC 1mm Increment
mm
M
6
LL
15 mm
Keyway on Fixed Side Shaft End
KC 1mm Increment
mm
Keyway on Fixed Side Shaft End
K 1mm Increment
mm
S 1mm Increment
mm
BB
4 mm
TT
2.5 mm
Flat Machined on Fixed Side Shaft End
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Previews
3D
2D
Pobierz modele CAD