5113-SV80x2-B20-IGM5x15-100-2600-ZZ
Kraus
Conveyor rollers
Driven rollers
With chain drive
Powered by
CAD模型選擇
{kraus/conveyor_rollers/driven_rollers/with_chain_drive/5113_series_asmtab.prj},{NB=5113-SV80x2-B20-IGM5x15-100-2600-ZZ000},{GS=5113},{TD=80x2},{D=20},{TM=SV},{PVC=},{PVCL=0.0},{FL=},{FL1=0.0},{FL2=0.0},{AC=IGM},{AC1=IGM5x15},{AM=B},{LB=2600},{AK=ZZ},{EBL=100},{ETL=45.000},{EBLX=0},{EBLMIN=199},{PVCMIN=100.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5110 Conveyor roller/idler - Pallet Roller with chain drive 5/8'' - Single Chain Wheel
Bill of material
5113-SV80x2-B20-IGM5x15-100-2600-ZZ
Series
5113
Gears selection
5/8"x3/8",Z=13
5/8"x3/8",Z=15
5/8"x3/8",Z=13
5/8"x3/8",Z=15
Tube diameter
Ø80x2
Ø80x3
Ø80x5
Ø88.9x2.9
Ø88.9x5
Ø108x3.25
Ø108x5
Ø80x2
Ø80x3
Ø80x5
Ø88.9x2.9
Ø88.9x5
Ø108x3.25
Ø108x5
mm
Axle diameter
20
25
20
25
mm
Tube material
Galvanized steel
Bright steel
Stainless steel
Galvanized steel
Bright steel
Stainless steel
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2mm
Soft PVC sleeve 63° Shore silver-gray, WS=3mm
Soft PVC sleeve 63° Shore silver-gray, WS=5mm
Soft PVC sleeve 85° Shore silvergray, WS=3mm
Soft PVC sleeve 85° Shore black, WS=2mm
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2mm
Soft PVC sleeve 63° Shore silver-gray, WS=3mm
Soft PVC sleeve 63° Shore silver-gray, WS=5mm
Soft PVC sleeve 85° Shore silvergray, WS=3mm
Soft PVC sleeve 85° Shore black, WS=2mm
PVC sleeve length
mm
Flange
Without flange
Flanged washer ø80/150, s = 2.5mm, galvanized, split on one side
Flanged washer ø80/130, s = 2.5mm, galvanized, divided on both sides
Flanged washer ø80 / 130, s = 2.5mm, welded
Flanged washer ø80/150, s = 2.5mm, welded
Without flange
Flanged washer ø80/150, s = 2.5mm, galvanized, split on one side
Flanged washer ø80/130, s = 2.5mm, galvanized, divided on both sides
Flanged washer ø80 / 130, s = 2.5mm, welded
Flanged washer ø80/150, s = 2.5mm, welded
Flange 1 position
0.0
0.0
mm
Flange 2 position
0.0
0.0
mm
Axle type
Internal thread
External thread
Axle with width across flats
Internal thread
External thread
Axle with width across flats
Axle type size
IGM5x15
IGM6x15
IGM8x15
IGM10x20
IGM12x20
IGM16x24
IGM5x15
IGM6x15
IGM8x15
IGM10x20
IGM12x20
IGM16x24
Axle material
Plain steel
Galvanized steel
Stainless steel
Plain steel
Galvanized steel
Stainless steel
Bearing housing
Series 2600 pressed
Series 4100 welded with labyrinth seal
Series 4020 solid welded
Series 2600 pressed
Series 4100 welded with labyrinth seal
Series 4020 solid welded
Bearing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
確定
Tube length
51
mm
Roller length
59
mm
Axle length
100
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型