??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
AHP Merkle
Description
BZ 250 - Block Cylinder with System Port
Bill of material
BZ 250.40/25.31.201.050.N45.
Piston diameter
mm
Rod diameter
mm
Model
Operation mode
Stroke
mm
Required Stroke
mm
输入参数值: DH
Required Stroke
mm
cm
inch
ft
Seal choice
Keyway / Centre band
Keyway distance
mm
Vented
Accessories
Locking thread
Operating- and maintenance instructions
click here to display operating and maintenance instructions
oil volume extended
62.80 cm³
oil volume retracted
38.27 cm³
Maximum operating pressure
250 bar
预览
3D
2D
下载CAD模型