??
Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
Misumi
Description
BYY, BYHY, SSBYY,SSBYHY - Miniature Ball Bearing Guide Sets - Compact - Both End Tapped Type
Bill of material
BYY6-40-20-15
Part No.
Bushing Type Selection
Material of Shaft
Hardness of Shaft
58HRC~
Material of Bushing
52100 Bearing Steel
Hardness of Bushing
58HRC~
Material of Ball Retainer
C3604 Brass Equivalent
Material of Ball
52100 Bearing Steel
Hardness of Ball
58HRC~
D
mm
D Tolerance
0/-0.005 mm
L Selection
mm
Y Selection
mm
F Selection
mm
D1
mm
D1 Tolerance
mm
T
mm
H
mm
d
mm
M (Coarse Thread)
B
mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей