??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BYB, SSBYB, BYH, SSBYH - Bushings for Miniature Ball Bearing Guides - Compact Type
Bill of material
BYB5-10
Part No.
Type Selection
Material
Hardness
58HRC~
No.
Y Selection
mm
D
mm
D Outer Dia. Tol.
mm
T
0.0 mm
H
0 mm
d
mm
Previews
3D
Dimension
2D
Download CAD models