??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WC Branham
Description
BWG Series 4 - Double Shaft Right Angle Gearbox - WC Branham - Gearbox
Bill of material
BWG4HBDE/10:1A.625B1.00
Product No.
BWG4HBDE/10:1A.625B1.00
u
Product
4710-0016
u
Ratio
10:01
u
# of Shafts
1 - Double End
(A) Shaft/Bore Dia.
0.625 Inch
(B) Bore Dia.
1.000
u
Inch
A-Bore Key
3/16 SQ.
B-Bore Key
1/4 X 1/8
u
Previews
3D
Dimension
2D
Download CAD models