??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BVHVU - Hand Valves
Bill of material
BVHVU6-2
Part No.
Material of Resin Body
Polybutylene Terephthalate
Material of Metal Part
Brass
Surface Treatment of Metal Part
Electroless Nickel Plating
Material of O-Ring
Nitrile Rubber
D Tube Outer Diameter
mm
Valve Selection
Handle Color Selection
E1
mm
E2
mm
P
mm
P1
mm
B
mm
F1
mm
F2
mm
Effective Section Area
mm2
Mass
g
Permissible Fluid
Compressed Air
Operating Pressure Range
0~0.9 MPa
Operating Vacuum Level
-100 kPa
Operating Temperature Range (deg Celsius)
0~60
Previews
3D
Dimension
2D
Download CAD models