??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BVHBV - Change Valves Three-Way - with One-Touch Couplings
Bill of material
BVHBV8-6
Part No.
Material of Resin Body
Glass Fiber Filled PBT
Material of Ball/Guide Ring
Brass
Surface Treatment of Ball/Guide Ring
Electroless Nickel Plating
Material of O-Ring
Nitrile Rubber
Tube O.D. D1
mm
Tube O.D. D2
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
T
mm
F1
mm
F2
mm
P1
mm
P2
mm
G
mm
Effective Sectional Area
mm2
Mass
g
Suitable Fluid
Air
Operating Pressure
0~0.7 MPa
Operating Vacuum Pressure
-100 kPa
Operating Temperature
0~60 °C
Previews
3D
Dimension
2D
Download CAD models