??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BVGUR, BVGURS - V Guide Systems - 90 degree Type
Bill of material
BVGUR25-90
Part No.
Material
Hardness
58HRC (90 Deg. Edge)
No.
L 50mm Increment
mm
Enter value for L
L 50mm Increment
mm
cm
inch
ft
W
mm
W1
mm
T
mm
N
20 mm
P
50 mm
d
mm
Previews
3D
Dimension
2D
Download CAD models