??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ASOH
Description
BV, Thread type (female-male)
Bill of material
BV-3011 R3
Order number
Type of angle
Type of lever
Type of color
Type of cap
Position of handle
Diameter
6 mm
Thread (Rc)
Thread (G)
L
mm
H1
23.5 mm
H
29 mm
Previews
3D
Dimension
2D
Download CAD models