카탈로그: Funken
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Butterfly valve PPs, inner diameter = 110 - 10037098(LOD=M300)
Funken
Ventilation fittings
Butterfly Valves
Powered by
CAD모델 선택
{funken/hoka/absterrklappen/absperrklappe_drehknopf_muffe_asmtab.prj},{NB=Absperrklappe PPs, Innendurchmesser = 110 - 10037098(LOD=M-300)},{CNSORDERNO=10037098},{CNSPRICE=43.90},{CNSMASSEXACT=0.000},{DA=110},{LGES=150},{L=40.0},{L1=70},{LX=70},{L1X=150},{TOL=1.0},{S=3.0},{D=105.000},{D1=110.300},{D2=111.000},{D3=117.655},{B=18.076},{B1=85.459},{V=1},{V1=2},{MCODE=4.absp.dk.mu.4g:0110},{ARTD=HoKa PPs Absperrklappe inkl. Dichtung Ø 110 mm mit Drehknopf, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PPs butterfly valve incl. seal operated by control knob, Ø 110 mm with sockets, 4th generation},{ARTF=Hoka PPs vanne papillon à commande manuelle étanche incl. joint avec bouton Ø 110 mm, et manchons, 4ème génération},{CNSMAT=PPs},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 74
HELP_VARIABLE
Company
Funken
Description
Butterfly valve rotary knob sleeve - HoKa Absperrklappe mit Drehknopf, beidseitg mit Muffe, 15° Raster
Bill of material
Butterfly valve PPs, inner diameter = 110 - 10037098(LOD=M300)
Article number
10037098
10037098
mm
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 110 mm with sockets, 4th generation
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 110 mm with sockets, 4th generation
Material
PPs
PPs
KatalogNG
0110
0110
Color
RAL 7037
RAL 7037
Color knob
black
Diameter
110
110
mm
Total length
150
150
mm
Length
40.0
40.0
mm
Length
70
70
mm
Tolerance Ø
1.0
1.0
mm
Wall thickness
3.0
3.0
mm
Info text
정보
Info text
Specification
HoKa butterfly valve with hand lever, rotary knob, rotary knob stepless, sleeve or flange, round plastic molded part with internal stop for connecting pipes in an exhaust air system using a welding process. As a butterfly valve for adjusting and shutting off volume flows with an internal seal. Socket inner diameter based on DIN 8062. Manufacturing process: up to Ø 400 mm made from injection molded parts, from Ø 450 mm made from semi-finished products. Possible negative overpressure on request after mechanical, chemical and thermal stress.
Remark
The specified dimensions are installation dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성